IESNA:LM-63-2002
[TEST]P948684
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-930-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11930
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1651.9 1866.4 2080.1 2260.9 2399 2482.8 2544.5 2608.6 2669.4 2739.2
2824.7 2916.8 3031 3155.9 3312.1 3534.8 3842.2 4258 4807 5509.7
6419.5 7510.1 8521 9107.8 8996 8134.7 6538.7 4743.7 3044.1 2163.9
1493.3 936.1 521.1 113.4 0 0 0
1651.9 1834.4 2028.3 2186.1 2303.7 2380.9 2434.3 2492.7 2554.3 2617.6
2697.3 2792.7 2903.6 3026.9 3174.8 3368.8 3629.3 3973.7 4414.2 5026.4
5824.5 6590.4 6966 6837 6384.1 5624.8 4428.1 2996.5 1618.2 955.8
526.8 235.9 91.2 11.5 0 0 0
1651.9 1815.5 1965.9 2076 2159 2209.1 2244.5 2290.5 2330.8 2369.4
2423.6 2496 2581.4 2663.6 2751.6 2859.2 2985.8 3137.8 3324.4 3511
3567.7 3380.3 2906.1 2349.7 1730 1200.7 848.2 612.3 429.8 309
208.8 124.9 69.9 31.2 5.8 0 0
1651.9 1768.6 1880.4 1962.6 2010.3 2034.9 2052.2 2059.6 2054.6 2035.7
2007.8 1993 1976.6 1937.1 1850.8 1727.5 1599.3 1476.9 1371.7 1300.2
1264 1231.1 1185.9 1109.5 1051.1 1005.9 866.2 701.9 463.5 324.6
231.8 161.1 106.8 46 6.6 0 0
1651.9 1721.8 1802.3 1863.1 1896 1904.2 1885.3 1834.4 1752.2 1645.3
1530.3 1437.4 1376.6 1339.6 1310 1266.5 1204 1144 1097.2 1072.5
1072.5 1079.1 1080.7 1074.2 1025.7 918.8 805.4 729.8 614.7 493.9
358.3 235 128.2 50.1 3.3 0 0
1651.9 1684 1722.6 1767 1799 1795.7 1752.2 1667.5 1564.8 1468.7
1388.9 1332.2 1299.3 1274.7 1245.9 1201.5 1139.1 1063.5 989.5 931.2
899.9 904 929.5 946.8 940.2 911.4 849 747.9 635.3 529.3
429.8 337.8 245.7 143 61.6 0 0
1651.9 1633 1645.3 1676.6 1711.1 1727.5 1702.1 1646.2 1583.7 1527.8
1471.1 1407 1340.4 1275.5 1212.2 1145.7 1072.5 995.3 922.1 862.1
808.7 763.5 724.9 700.2 692.8 690.4 677.2 647.6 596.7 525.2
405.2 277.8 153.7 81.4 29.6 0 0
1651.9 1599.3 1568.9 1575.5 1625.6 1689.7 1739.9 1744 1708.6 1652.7
1587.8 1510.6 1421 1326.5 1236.9 1151.4 1070.1 991.2 920.5 865.4
825.1 798.8 777.5 751.2 710.9 647.6 581.9 534.2 491.5 443.8
381.3 295 189.8 110.1 36.2 0 0
1651.9 1559.1 1488.4 1477.7 1527 1651.1 1784.2 1846.7 1827.8 1757.1
1672.5 1586.2 1494.9 1393.9 1292.8 1194.2 1101.3 1015.8 941 883.5
839.9 809.5 797.2 789 770.9 731.4 683.8 629.5 574.5 510.4
432.3 337 248.2 156.2 51 0 0
1651.9 1520.4 1414.4 1361.8 1387.3 1512.2 1695.5 1842.6 1877.9 1816.3
1713.6 1614.9 1523.7 1428.4 1333.9 1239.4 1145.7 1054.4 974.7 913.9
862.9 829.2 804.6 793.9 778.3 749.5 708.4 662.4 612.3 556.4
479.1 380.5 279.4 153.7 47.7 1.6 0
1651.9 1485.9 1369.2 1300.2 1310 1421.8 1591.1 1739 1822 1799
1712.7 1614.9 1523.7 1433.3 1344.6 1255.8 1163.7 1073.3 994.4 927.9
871.2 832.5 803.8 786.5 768.4 735.6 687.1 634.5 581.9 520.2
443.8 343.5 249.8 133.1 36.2 0 0
1651.9 1479.3 1340.4 1244.3 1226.2 1300.2 1432.5 1583.7 1684 1693.8
1640.4 1557.4 1475.2 1398.8 1323.2 1241.8 1156.3 1070.1 990.3 922.1
863.8 821.9 785.7 752.8 713.4 655 573.7 479.1 390.4 317.2
244.9 163.5 99.4 50.1 4.1 0 0
1651.9 1439.1 1268.1 1133.3 1066.8 1070.1 1112 1168.7 1213.9 1237.7
1237.7 1208.1 1170.3 1130 1085.7 1038.8 992.8 942.7 882.7 821
761.9 694.5 624.6 563.8 502.2 419.1 337 277 229.3 182.5
134 83 38.6 10.7 0 0 0
1651.9 1409.5 1213.1 1049.5 948.4 904.9 890.9 889.2 884.3 876.9
861.3 831.7 796.4 754.5 705.1 664.9 625.4 595 575.3 567.1
556.4 533.4 496.4 449.6 393.7 335.3 281.1 233.4 188.2 147.1
105.2 59.2 25.5 4.1 0 0 0
1651.9 1394.7 1176.1 997.7 880.2 821.9 791.4 765.1 735.6 702.7
673.1 649.3 622.1 600 573.7 547.4 519.4 483.2 443 409.3
374.8 343.5 316.4 295 271.2 241.6 208.8 175.9 140.5 107.7
73.1 46 22.2 0.8 0 0 0
1651.9 1382.4 1153.9 970.6 847.3 781.6 741.3 702.7 665.7 628.7
593.4 563 534.2 505.4 479.1 453.7 426.5 398.6 372.3 344.4
318.1 295 274.5 252.3 226 203 176.7 147.1 113.4 83.8
60.8 36.2 12.3 0 0 0 0
1651.9 1393.9 1161.3 974.7 841.6 764.3 712.5 673.1 639.4 606.5
573.7 542.4 510.4 481.6 455.3 429 401.9 372.3 342.7 312.3
286 263.8 244.9 228.5 212 194 169.3 142.2 118.3 97.8
75.6 51.8 18.9 0 0 0 0
1651.9 1400.4 1169.5 980.5 838.3 744.6 689.5 654.2 623 590.1
558.9 527.6 499.7 473.4 448.7 422.4 396.1 366.5 337 307.4
281.1 262.2 246.6 233.4 217.8 196.4 167.7 143.8 125.7 106.8
83.8 55.9 22.2 6.6 0 0 0
1651.9 1400.4 1178.5 987.9 835.8 729 670.6 636.9 605.7 574.5
540 510.4 484.9 456.9 429.8 402.7 374.8 346.8 318.9 292.6
271.2 257.2 244.1 230.1 208.8 179.2 143 125.7 107.7 87.9
64.1 33.7 14 3.3 0 0 0
1651.9 1428.4 1213.9 1022.4 856.4 732.3 666.5 631.2 600 573.7
543.2 514.5 486.5 459.4 431.5 404.4 376.4 349.3 323.8 300.8
281.9 267.1 252.3 234.2 207.9 166 124.9 107.7 90.4 71.5
51 29.6 15.6 6.6 1.6 0 0
1651.9 1444.8 1237.7 1046.2 874.5 743.8 670.6 632 601.6 573.7
544.9 516.9 489.8 462.7 436.4 410.1 383 356.7 332 309.8
290.9 275.3 258.9 238.3 209.6 166 123.3 106 87.9 69.9
48.5 28.8 16.4 8.2 4.1 0 0
1651.9 1451.4 1253.3 1066.8 890.9 764.3 673.9 636.1 602.4 578.6
551.5 524.3 498 471.7 446.3 421.6 395.3 369 344.4 319.7
300 283.5 266.3 247.4 212 168.5 130.7 114.2 95.3 76.4
54.2 32.9 19.7 12.3 7.4 3.3 0
1651.9 1497.4 1324.8 1146.5 969.8 814.5 705.1 644.3 611.5 585.2
561.3 536.7 512 487.4 461.9 436.4 410.9 384.6 360.8 337.8
317.2 298.3 279.4 258.1 231.8 198.1 156.2 133.1 113.4 93.7
71.5 45.2 27.9 18.1 13.1 6.6 0
1651.9 1531.9 1389.8 1231.1 1061.8 900.8 766 664.9 614.7 585.2
561.3 537.5 513.7 489 464.3 438 410.1 384.6 360 337
318.1 298.3 277.8 254.8 229.3 201.4 169.3 142.2 122.5 102.7
82.2 59.2 30.4 18.1 11.5 5.8 0
1651.9 1564.8 1465.4 1339.6 1199.1 1044.6 893.4 747.9 637.8 590.9
563 537.5 513.7 489 462.7 437.2 410.1 383 356.7 328.7
302.4 277.8 254.8 233.4 215.3 194 167.7 139.7 113.4 92.9
74.8 55.9 31.2 14 7.4 2.5 0
1651.9 1617.4 1569.7 1496.6 1378.2 1242.6 1107 969 789.8 646
577.8 545.7 519.4 493.9 469.3 443.8 417.5 391.2 364.1 335.3
308.2 281.1 256.4 233.4 211.2 188.2 163.5 139.7 113.4 86.3
66.6 46.8 29.6 15.6 7.4 3.3 0
1651.9 1671.6 1681.5 1671.6 1614.9 1526.2 1421 1304.3 1154.7 961.6
761.9 613.9 543.2 511.2 487.4 464.3 439.7 418.3 397.8 373.1
348.5 318.1 287.6 259.7 237.5 216.1 237.5 249 188.2 150.4
99.4 73.1 41.9 20.5 9.9 4.9 0
1651.9 1725.1 1796.6 1854.9 1877.9 1859.9 1801.5 1725.1 1653.6 1568.1
1437.4 1259.9 1052 839.9 668.2 576.9 550.6 530.9 496.4 465.2
441.3 420 389.6 367.4 387.1 401.9 338.6 257.2 156.2 116.7
87.1 63.3 42.7 24.7 12.3 4.1 0
1651.9 1779.3 1913.3 2038.2 2131.1 2184.5 2187.8 2157.4 2128.6 2119.6
2113.8 2089.1 2040.7 1979.8 1902.6 1813 1700.4 1592.7 1554.9 1696.3
2002.9 2294.6 2338.2 2026.7 1430 847.3 500.5 314.8 217.8 159.4
120.8 87.1 59.2 33.7 13.1 3.3 0
1651.9 1831.9 2020.1 2206.7 2362.8 2463.1 2510.8 2527.2 2543.6 2572.4
2616.8 2674.3 2743.3 2806.6 2869.9 2917.6 2993.2 3128.8 3381.9 3796.1
4333.6 4916.3 5485 5922.3 5973.2 5563.1 4775.8 3731.2 2605.3 1628.1
946 563 320.5 120.8 37 1.6 0
1651.9 1850.8 2068.6 2284.7 2463.9 2582.3 2641.4 2666.9 2690.7 2723.6
2768.8 2823.1 2893.7 2965.2 3042.5 3147.7 3298.9 3519.2 3844.6 4295.8
4895 5685.6 6763.8 8101.8 8964.8 8756 8115.8 7234.8 6283.9 5381.5
4458.5 3440.3 2354.6 1384 561.3 141.4 0
1651.9 1864.8 2101.5 2348 2543.6 2671.8 2735.1 2754 2763.9 2768.8
2781.1 2797.6 2819 2828 2856.8 2920.9 3033.5 3212.6 3502.7 3929.3
4503.8 5305.1 6510.7 8282.6 10638.9 11388.4 10783.5 10066 9272.1 8445.4
7225.7 5646.1 3935 2395.7 946 302.4 0
1651.9 1896 2175.4 2460.6 2696.5 2839.5 2880.6 2855.1 2794.3 2706.4
2609.4 2516.5 2424.5 2339 2297.1 2347.2 2565.8 2953.7 3423 3862.7
4279.4 4765.1 5429.2 6386.6 8220.2 10416.2 9968.2 8903.9 8205.4 7727.1
7045.7 6060.3 4734.7 3295.6 1288.7 212 0
1651.9 1912.5 2251.9 2562.5 2810.7 2931.5 2929.1 2824.7 2659.5 2485.3
2320.1 2182 2075.2 2012.7 2074.4 2380.9 2902.8 3540.5 4213.6 4922.9
5698.7 6437.6 7142.7 7960.5 9169.4 10712.8 11012.8 10217.3 9324.7 8410
7323.5 5864.7 4137.2 2002.9 784 87.9 0
1651.9 1937.9 2268.3 2595.4 2848.5 2970.2 2918.4 2734.3 2501.7 2315.2
2149.1 2016.8 1922.3 1900.9 2079.3 2551.9 3253.7 4135.6 5222.9 6544.4
7993.3 9483.4 10972.6 12311.3 13832.6 15231.4 15585.6 14945.4 13724.9 12096.8
9955.9 7007.9 4548.1 2514.9 1213.1 140.5 0
1651.9 1939.6 2272.4 2595.4 2840.3 2948.8 2896.2 2717 2486.1 2279
2113 1983.1 1897.7 1910 2158.2 2715.4 3519.2 4572.8 5911.6 7435.3
8988.6 10509 12038.5 13614.8 15397.4 16693.5 16766.6 15744.2 13962.4 11605.4
9141.5 6790.1 4437.2 2581.4 1023.2 129 0
1651.9 1939.6 2264.2 2575.7 2800.1 2902.8 2890.5 2774.6 2596.2 2400.6
2226.4 2096.5 2007 1999.6 2195.2 2685 3403.3 4262.1 5265.6 6378.4
7490.4 8607.3 9680.6 10758.9 12236.6 13684.7 14071.8 13351 12125.6 10530.4
8749.4 6781.9 5107.8 3041.7 1154.7 101.9 0
1651.9 1917.4 2219.8 2503.4 2708.8 2814 2847.7 2828.8 2750.7 2633.2
2502.5 2376.8 2268.3 2210 2264.2 2529.7 3012.1 3634.2 4297.5 4912.2
5505.6 6026.6 6518.1 7205.2 8511.9 9824.4 9655.1 8540.7 7511.7 6601.9
5466.1 4107.6 2755.7 1340.4 376.4 46 0
1651.9 1916.6 2186.9 2436 2616 2716.2 2773.8 2810.7 2829.6 2835.4
2825.5 2797.6 2763.1 2725.3 2719.5 2786.1 2989.9 3346.6 3846.3 4415
5066.7 5875.4 6943.8 8331.1 9789.1 10063.6 8536.6 6597 4852.2 3533.1
2772.9 2025.9 1469.5 864.6 240.8 9.9 0
1651.9 1871.4 2099 2308.6 2461.4 2553.5 2621.7 2680.9 2735.9 2805.8
2881.4 2957 3053.2 3145.2 3270.2 3456.7 3725.5 4109.3 4690.3 5482.6
6450.7 7574.2 8908.9 10401.4 10936.4 10148.2 8285.1 6217.3 4198.8 3028.5
2191.1 1462.1 880.2 203 4.9 0 0
1651.9 1866.4 2080.1 2260.9 2399 2482.8 2544.5 2608.6 2669.4 2739.2
2824.7 2916.8 3031 3155.9 3312.1 3534.8 3842.2 4258 4807 5509.7
6419.5 7510.1 8521 9107.8 8996 8134.7 6538.7 4743.7 3044.1 2163.9
1493.3 936.1 521.1 113.4 0 0 0
